1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thickness Gauge (Metric) (With Angle)

FEELERGAUGES

Thickness Gauge (Metric) (With Angle)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 787.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The gauge is angled, allowing use in a narrow place.
[Applications]
· Gap Measurement.

 
Part Number
MTG-98
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 787.06

FEELERGAUGES 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Measuring Range(mm) 0.04~0.3 Number of Sheets(sheet) 9 Length(mm) 90
Package details(mm) 0.04,0.05,0.06,0.07,0.08,0.1,0.15,0.2,0.3 Leaf Width 12.7mm Leaf Shape A
Trusco Code 373-6911 Mass(g) 34 Features The gauge is angled, allowing use in a narrow place.
Application Gap Measurement. Material Steel

Please check the type/dimensions/specifications of the part MTG-98 in the Thickness Gauge (Metric) (With Angle) series.