1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thickness Gauge (Imperial)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 570.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Inch size thickness gauge 9 sheet set.
[Applications]
· Gap Measurement.

Part Number
TGB-98
TGB-923
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Trusco Code Mass
(g)

฿ 570.11

FEELERGAUGES 1 Piece(s) Same day 90373-863934

฿ 1,498.51

NEP FEELER GAUGES 1 Piece(s) 12 Day(s) 230373-862179

Loading...

  1. 1

Basic Information

Measuring Range(mm) 0.0015~0.015 Number of Sheets(sheet) 9 Leaf Width 12.7mm
Leaf Shape A Package details(Inch) 0.0015、0.002、0.003、0.004、0.006、0.008、0.01、0.012、0.015 Features Inch size thickness gauge 9 sheet set.
Application Gap Measurement. Material Steel