1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Thickness Gauge (Metric)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 570.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 9-piece set of metric-sized thickness gauges.
[Applications]
· Gap Measurement.

Part Number
TG-98
TG-923
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipLength
(mm)
Trusco Code Mass
(g)

฿ 570.11

FEELERGAUGES 1 Piece(s) Same day 90373-861234

฿ 1,392.98

NEP FEELER GAUGES 1 Piece(s) 12 Day(s) 230373-860479

Loading...

  1. 1

Basic Information

Measuring Range(mm) 0.04~0.3 Number of Sheets(sheet) 9 Package details(mm) 0.04、0.05、0.06、0.07、0.08、0.1、0.15、0.2、0.3
Leaf Width 12.7mm Leaf Shape A Features 9-piece set of metric-sized thickness gauges.
Application Gap Measurement. Material Steel