(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Applications]It can be used for machining bottomed holes. [Features]Special powder metal high-speed steel is used, and ion nitrogen treatment is applied.
Part Number |
---|
SRM-6.0F |
SRM-10.0F |
SRM-12.0F |
SRM-14.0F |
SRM-16.0F |
SRM-20.0F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (mm) | Blade Length ℓ1 (mm) | Shank Lower Length ℓ2 (mm) | Overall Length L (mm) | MT No. | I.D. d (mm) | Pilot Hole Mounting φ | Cutting feed mm/rev | Blade diameter tolerance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,083.00 | NKS REAMER | 1 Piece(s) | 16 Day(s) | 6 | 25 | 64.5 | 130 | MT1 | 3.0 | 0.1~0.5 | 0.07~0.2 | +0.003~+0.007 | ||
฿ 7,692.00 | NKS REAMER | 1 Piece(s) | 16 Day(s) | 10 | 30 | 99.5 | 165 | MT1 | 4.5 | 0.1~0.6 | 0.1–0.3 | +0.005~+0.009 | ||
฿ 8,725.00 | NKS REAMER | 1 Piece(s) | 16 Day(s) | 12 | 30 | 109.5 | 175 | MT1 | 5.5 | 0.1~0.8 | 0.1–0.3 | +0.006~+0.010 | ||
฿ 9,608.00 | NKS REAMER | 1 Piece(s) | 16 Day(s) | 14 | 35 | 114.5 | 180 | MT1 | 6.5 | 0.1~0.8 | 0.1–0.3 | +0.006~+0.010 | ||
฿ 10,497.00 | NKS REAMER | 1 Piece(s) | 16 Day(s) | 16 | 35 | 125 | 205 | MT2 | 6.5 | 0.1~0.8 | 0.1–0.3 | +0.006~+0.010 | ||
฿ 12,708.00 | NKS REAMER | 1 Piece(s) | 16 Day(s) | 20 | 40 | 140 | 220 | MT2 | 9.0 | 0.1–1.0 | 0.1–0.3 | +0.007~+0.011 |
Loading...
work material | general steel / Stainless Steel / Cast Iron / Aluminum / Heat-resistant alloy / Alloy Steel | Coating Y/N | NA | Blade tip ℓ(mm) | 0.6 |
---|---|---|---|---|---|
Surface Treatment | Ionic Nitriding Treatment | Twist | Left-hand thread 45° | Tool Material Type | Powder high-speed steel |
How can we improve?
How can we improve?