1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tough Cut Skill Reamer for Bottom Hollow Applications (Straight Shank) (SRS-6.00F)

NKS REAMER

Tough Cut Skill Reamer for Bottom Hollow Applications (Straight Shank) (SRS-6.00F)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]It can be used for machining bottomed holes. [Features]Special powder metal high-speed steel is used, and ion nitrogen treatment is applied.

Part Number
SRS-6.00F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
shank diameter d1
(mm)
I.D. d
(mm)
Pilot Hole Mounting φ Cutting feed mm/rev Blade diameter tolerance

฿ 4,483.00

NKS REAMER 1 Piece(s) 16 Day(s) 6256510063.00.1~0.50.07~0.2+0.003~+0.007

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron / Aluminum / Heat-resistant alloy / Alloy Steel Coating Y/N NA Blade tip ℓ(mm) 0.6
Surface Treatment Ionic Nitriding Treatment Twist Left-hand thread 45° Tool Material Type Powder high-speed steel

Please check the type/dimensions/specifications of the part SRS-6.00F in the Tough Cut Skill Reamer for Bottom Hollow Applications (Straight Shank) series.

Products with similar specification

Part Number
SRS-10.00F
SRS-12.00F
SRS-8.00F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTool Diameter
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
shank diameter d1
(mm)
I.D. d
(mm)
Pilot Hole Mounting φ Cutting feed mm/rev Blade diameter tolerance

฿ 6,900.00

1 Piece(s) 16 Day(s) 1030100150104.50.1~0.60.1–0.3+0.005~+0.009

฿ 7,783.00

1 Piece(s) 16 Day(s) 1230105160125.50.1~0.80.1–0.3+0.006~+0.010

฿ 5,520.00

1 Piece(s) 17 Day(s) 8258512583.50.1~0.60.1–0.3+0.005~+0.009