1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Carbide Broach Reamer (Straight Shank)

NKS REAMER

Carbide Broach Reamer (Straight Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,040.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Broach reamer for machining aluminum or cast iron. Maintains clean surface roughness

Part Number
SX-10.00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,040.58

NKS REAMER 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Tool Diameter(mm) 10 work material general steel / Cast Iron / Aluminum / Alloy Steel Coating Y/N NA
Blade tip ℓ(mm) 7 Blade Length ℓ1(mm) 29 Shank Lower Length ℓ2(mm) 100
Overall Length L(mm) 150 shank diameter d1(mm) 10 Twist Left-hand thread 60°
Pilot Hole Mounting φ 0.2~0.4 Cutting feed mm/rev 0.15–0.3 Blade diameter tolerance +0.005~+0.009
Tool Material Type Carbide

Please check the type/dimensions/specifications of the part SX-10.00 in the Carbide Broach Reamer (Straight Shank) series.