1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide PF Radical Mill Reamer (with Straight Shank) (PF-RFSS-10.5)

NKS REAMER

Carbide PF Radical Mill Reamer (with Straight Shank) (PF-RFSS-10.5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves high-speed and high-precision reaming. Long service life with aqueous cutting fluid processing

Part Number
PF-RFSS-10.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Blade tip ℓ
(mm)
Blade Length ℓ1
(mm)
Shank Lower Length ℓ2
(mm)
Overall Length L
(mm)
shank diameter d1
(mm)
I.D. d
(mm)
Twist Pilot Hole Mounting φ Cutting feed mm/rev Blade diameter tolerance

฿ 11,183.83

NKS REAMER 1 Piece(s) 5 Day(s) 10.50.62265115125.0Left Torsion: 30°-40°0.1~0.60.1–0.3-

Loading...

  1. 1

Basic Information

work material general steel / Stainless Steel / Cast Iron / Titanium / Heat-resistant alloy / Alloy Steel Coating Y/N Available Tool Material Type Carbide
Coating Type TiCN2