1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Broach Reamer (Morse Taper Shank)

NKS REAMER

Broach Reamer (Morse Taper Shank)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 40,216.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Equipped with high precision and heavy machinability, capable of machining at a speed almost equivalent to that of drilling

Part Number
BRM-55.0 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 40,216.67

฿ 32,173.34

NKS REAMER 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Tool Diameter(mm) 55 work material general steel / Cast Iron / Alloy Steel Coating Y/N NA
Blade tip ℓ(mm) 15.0 Blade Length ℓ1(mm) 70 Shank Lower Length ℓ2(mm) 244
Overall Length L(mm) 400 MT No. MT5 Surface Treatment Ionic Nitriding Treatment
Twist Left-hand thread 60° Blade diameter tolerance +0.004~+0.008 Tool Material Type High-speed steel

Please check the type/dimensions/specifications of the part BRM-55.0 in the Broach Reamer (Morse Taper Shank) series.