(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Equipped with high precision and heavy machinability, capable of machining at a speed almost equivalent to that of drilling
Part Number |
---|
BRS-2.68 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (mm) | Blade tip ℓ (mm) | Blade Length ℓ1 (mm) | Shank Lower Length ℓ2 (mm) | Overall Length L (mm) | shank diameter d1 (mm) | Pilot Hole Mounting φ | Cutting feed mm/rev | Blade diameter tolerance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,688.00 | NKS REAMER | 1 Piece(s) | Same day | 2.68 | 5.7 | 15 | 35 | 60 | 3 | - | - | +0.002~+0.005 |
Loading...
work material | general steel / Cast Iron / Alloy Steel | Coating Y/N | NA | Surface Treatment | Ionic Nitriding Treatment |
---|---|---|---|---|---|
Twist | Left-hand thread 60° | Tool Material Type | High-speed steel |
Please check the type/dimensions/specifications of the part BRS-2.68 in the Broach Reamer (Straight Shank) series.
Part Number |
---|
BRS-10.00 |
BRS-12.00 |
BRS-12.02 |
BRS-3.00 |
BRS-4.00 |
BRS-4.10 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Tool Diameter (mm) | Blade tip ℓ (mm) | Blade Length ℓ1 (mm) | Shank Lower Length ℓ2 (mm) | Overall Length L (mm) | shank diameter d1 (mm) | Pilot Hole Mounting φ | Cutting feed mm/rev | Blade diameter tolerance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,471.38 | 1 Piece(s) | 27 Day(s) | 10 | 9.5 | 40 | 100 | 150 | 10 | 0.2~0.4 | 0.1–0.3 | +0.003~+0.006 | ||
฿ 1,736.72 | 1 Piece(s) | Same day | 12 | 9.5 | 40 | 105 | 160 | 12 | 0.2~0.4 | 0.1–0.3 | +0.003~+0.006 | ||
฿ 3,545.00 | 1 Piece(s) | 16 Day(s) | 12.02 | 9.5 | 40 | 105 | 160 | 12 | - | - | +0.003~+0.006 | ||
฿ 1,338.00 | 1 Piece(s) | Same day | 3 | 5.7 | 22 | 45 | 70 | 3 | 0.1–0.3 | 0.07~0.2 | +0.002~+0.005 | ||
฿ 1,012.58 | 1 Piece(s) | 16 Day(s) | 4 | 6.5 | 24 | 53 | 80 | 4 | 0.1–0.3 | 0.07~0.2 | +0.002~+0.005 | ||
฿ 1,433.00 | 1 Piece(s) | 16 Day(s) | 4.1 | 7.6 | 24 | 53 | 80 | 4.1 | - | - | +0.002~+0.005 |
How can we improve?
How can we improve?