1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tough cut skill reamer (straight shank)

NKS REAMER

Tough cut skill reamer (straight shank)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,550.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Supports work materials such as hard-to-cut materials, die steel, tempered steel and more

Part Number
SRS-17.00
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,550.00

NKS REAMER 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Tool Diameter(mm) 17 work material general steel / Stainless Steel / Cast Iron / Aluminum / Heat-resistant alloy / Alloy Steel Coating Y/N NA
Blade tip ℓ(mm) 9.9 Blade Length ℓ1(mm) 35 Shank Lower Length ℓ2(mm) 125
Overall Length L(mm) 185 shank diameter d1(mm) 16 Surface Treatment Ion Nitriding Treatment
Twist Left-hand thread 45° Pilot Hole Mounting φ 0.2~1.0 Cutting feed mm/rev 0.15–0.3
Blade diameter tolerance +0.006~+0.010 Tool Material Type Powder high-speed steel

Please check the type/dimensions/specifications of the part SRS-17.00 in the Tough cut skill reamer (straight shank) series.