(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]It has excellent surface coarseness and durability, and is coated with TiN.
Part Number |
---|
NCM-41.0 |
NCM-43.0 |
NCM-44.0 |
NCM-46.0 |
NCM-47.0 |
NCM-49.0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tool Diameter (mm) | Blade tip ℓ (mm) | Blade Length ℓ1 (mm) | Shank Lower Length ℓ2 (mm) | Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 31,616.92 | NKS REAMER | 1 Piece(s) | 5 Day(s) | 41 | 14.0 | 55 | 206 | 330 | ||
฿ 33,084.74 | NKS REAMER | 1 Piece(s) | 5 Day(s) | 43 | 14.0 | 55 | 211 | 335 | ||
฿ 33,724.58 | NKS REAMER | 1 Piece(s) | 5 Day(s) | 44 | 14.0 | 55 | 211 | 335 | ||
฿ 35,154.40 | NKS REAMER | 1 Piece(s) | 5 Day(s) | 46 | 14.5 | 60 | 216 | 340 | ||
฿ 35,794.24 | NKS REAMER | 1 Piece(s) | 5 Day(s) | 47 | 14.5 | 60 | 216 | 340 | ||
฿ 37,336.84 | NKS REAMER | 1 Piece(s) | 5 Day(s) | 49 | 14.5 | 60 | 226 | 350 |
Loading...
work material | general steel / Stainless Steel / Cast Iron / Heat-resistant alloy / Alloy Steel | Coating Y/N | Available | MT No. | MT4 |
---|---|---|---|---|---|
Twist | Left-hand thread 45° | Coating | TiN Multilayer Coating | Pilot Hole Mounting φ | 0.25 to 1.5 |
Cutting feed mm/rev | 0.25~0.6 | Blade diameter tolerance | +0.014~+0.021 | Tool Material Type | High-speed steel |
Coating Type | TiN |
How can we improve?
How can we improve?