(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]It has excellent surface coarseness and durability, and is coated with TiN.
Part Number |
---|
NCS-5.00 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Tool Diameter (mm) | Blade tip ℓ (mm) | Blade Length ℓ1 (mm) | Shank Lower Length ℓ2 (mm) | Overall Length L (mm) | shank diameter d1 (mm) | Pilot Hole Mounting φ | Cutting feed mm/rev | Blade diameter tolerance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,742.00 | NKS REAMER | 1 Piece(s) | 16 Day(s) | - | 5 | 4 | 24 | 60 | 90 | 5 | 0.1–0.3 | 0.1–0.3 | +0.009~+0.014 |
Loading...
work material | general steel / Stainless Steel / Cast Iron / Heat-resistant alloy / Alloy Steel | Coating Y/N | Available | Twist | Left-hand thread 45° |
---|---|---|---|---|---|
Coating | TiN Multilayer Coating | Tool Material Type | High-speed steel | Coating Type | TiN |
Please check the type/dimensions/specifications of the part NCS-5.00 in the NC Sensor Reamer (Straight Shank) series.
Part Number |
---|
NCS-13.00 |
NCS-14.00 |
NCS-16.00 |
NCS-6.00 |
NCS-7.00 |
NCS-8.00 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Tool Diameter (mm) | Blade tip ℓ (mm) | Blade Length ℓ1 (mm) | Shank Lower Length ℓ2 (mm) | Overall Length L (mm) | shank diameter d1 (mm) | Pilot Hole Mounting φ | Cutting feed mm/rev | Blade diameter tolerance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,797.11 | 1 Piece(s) | 15 Day(s) | - | 13 | 7.7 | 30 | 110 | 165 | 12 | 0.2~0.8 | 0.15–0.3 | +0.016~+0.021 | ||
฿ 11,430.00 | 1 Piece(s) | 16 Day(s) | 10 | 14 | 7.9 | 35 | 115 | 170 | 16 | 0.2~0.8 | 0.15–0.3 | +0.016~+0.021 | ||
฿ 12,363.00 | 1 Piece(s) | 20 Day(s) | - | 16 | 9.6 | 35 | 125 | 185 | 16 | 0.2~1.0 | 0.15–0.3 | +0.016~+0.021 | ||
฿ 4,260.23 | 1 Piece(s) | 15 Day(s) | - | 6 | 4.2 | 25 | 65 | 100 | 6 | 0.2–0.5 | 0.1–0.3 | +0.009~+0.014 | ||
฿ 6,163.00 | 1 Piece(s) | 16 Day(s) | - | 7 | 4.7 | 25 | 70 | 110 | 8 | 0.2–0.5 | 0.1–0.3 | +0.011~+0.016 | ||
฿ 5,238.38 | 1 Piece(s) | Same day | - | 8 | 5.3 | 25 | 85 | 125 | 8 | 0.2~0.6 | 0.1–0.3 | +0.011~+0.016 |
How can we improve?
How can we improve?