(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
4 different types of E-type blades + Globar handle in 4 colors
Part Number |
---|
154-00013 |
154-29136 |
154-29144 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Use | Product Model | Features | Glo-Burr | Blade | Handle |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,080.00 | SHV GRINDING/FINISHING | 1 Pack(s) | 48 Pieces Per Package | 31 Day(s) | - | Ridgeline, Front Side Inner Circumference | Grover Rainbow Series 48 Sets E Type | Has a good looking package and can be placed on the store counter as is. There are 2 types; the normal B type set and heavy cutting E set. | Grover Rainbow Series 48 Sets E Type | - | - | ||
฿ 10,463.23 | SHV GRINDING/FINISHING | 1 Pack(s) | 48 Pieces Per Package | 31 Day(s) | - | Ridgeline, Front Side Inner Circumference | Grover Rainbow Series 48 Sets B Type | Has a good looking package and can be placed on the store counter as is. There are 2 types; the normal B type set and heavy cutting E set. | Grover Rainbow Series 48 Sets B Type | - | - | ||
฿ 1,099.35 | GRINDING/FINISHING | 1 Pack(s) | 4 Pieces Per Package | Quote | 10 | - | Grover Handy Kit, E Four Variety Se | 4 different types of E-type blades + Globar handle in 4 colors | - | E100、E200、E300、E111 | Glober |
Loading...
Product Type | Manual | Product Content | Set |
---|
How can we improve?
How can we improve?