1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shaviv Mango II, With FR Type Telescopic Holder

SHV GRINDING/FINISHING

Shaviv Mango II, With FR Type Telescopic Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,922.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The included FR extendable holder is a ratchet type to prevent reverse rotation. Ideal for drilling in narrow spaces. Supports workpieces of up to 20 mm inner diameters. Inner circumference front side

Part Number
155-90072
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,922.62

SHV GRINDING/FINISHING 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Set Use Inner Circumference Front Side
Product Model Mango II Long Reach Set FR "Countersink with Ratchet" Features The accessory FR-type extendable holder is a ratchet type for preventing reverse rotation / Ideal for making holes in narrow spaces. Can support work up to an inner diameter of 20 mm. Extendable Holder FR
Blade F20

Please check the type/dimensions/specifications of the part 155-90072 in the Shaviv Mango II, With FR Type Telescopic Holder series.