1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shabibu deburring blade【10 Pieces Per Package】

SHV GRINDING/FINISHING

Shabibu deburring blade
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 770.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thin blade ideal for plastic, ridgeline on the inner circumference front surface

Part Number
151-29022
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 770.32

SHV GRINDING/FINISHING 1 Pack(s)

10 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Blade work material Iron and Steel / Aluminum / Plastic
Blade tip angle 45° Use Ridgeline, Front Side Inner Circumference Blade Angle(°) 45
Material of Work Pieces Iron, Aluminum, Copper, Plastic Cutting Direction Clockwise Adapted Shaviv Express 351-29022
Features Thin blade, ideal for plastic Long Shaft (Compatible Holders) B Holder (M Holder) Long Shaft (Compatible Handles) Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)
Short Shaft (Compatible Handles) Mango II Short Axis B Type