1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Shabib Deburring Blade 151-19020【10 Pieces Per Package】

SHV GRINDING/FINISHING

Shabib Deburring Blade 151-19020
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,022.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For castings, brass, stainless steel and plastic.
It rotates left and right.

Part Number
151-19020
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 4,022.37

SHV GRINDING/FINISHING 1 Pack(s)

10 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Blade work material Casting / Brass / Stainless Steel / Plastic
Material Carbide Blade tip angle 80° Use Ridgeline, Front Side Inner Circumference
Detailing Type Carbide Blade Angle(°) 80 Material of Work Pieces Brass, cast iron, stainless steel, plastic
Cutting Direction Left/Right Rotation Adapted Shaviv Express 351-19020 Features For Left/Right Rotation, Same Shape as B20
Long Shaft (Compatible Holders) B Holder (M Holder) Long Shaft (Compatible Handles) Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made) Short Shaft (Compatible Handles) Mango II Short Axis B Type

Please check the type/dimensions/specifications of the part 151-19020 in the Shabib Deburring Blade 151-19020 series.