- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of TC308
-
- Material
- Made of Stainless Steel
-
- Product Model
- Tweezers
-
- Features
- Standard Type
-
- Weight(g)
- 535
-
- Feature 1
- Both hands are free, allowing for accurate and efficient work.
-
- Feature 2
- Made entirely of metal, is heat resistant, and thus can be used for work with fire.
-
- Specifications 1
- All the base parts rotate 360° freely.
-
- Specifications 2
- All parts fixed with a wing screws can be removed.
-
- Specifications 2
- With Reverse Action Pin Set
-
- JAN Code
- 4986449-500362
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 676.83
|
STAINLESS STEEL TWEEZERS
|
1 Piece(s)
|
|
31 Day(s)
|
1 unit |
Basic Specifications
-
- Material
- Made of Stainless Steel
-
- Product Model
- Tweezers
-
- Features
- Standard Type
-
- Weight(g)
- 535
-
- Feature 1
- Both hands are free, allowing for accurate and efficient work.
-
- Feature 2
- Made entirely of metal, is heat resistant, and thus can be used for work with fire.
-
- Specifications 1
- All the base parts rotate 360° freely.
-
- Specifications 2
- All parts fixed with a wing screws can be removed.
-
- Specifications 2
- With Reverse Action Pin Set
-
- JAN Code
- 4986449-500362
-
- Amount Of Content
- 1 unit
Product Description
Called "the third hand", serving as the right-hand tool of professionals.
Specifications of TC308
-
- Material
- Made of Stainless Steel
-
- Product Model
- Tweezers
-
- Features
- Standard Type
-
- Weight(g)
- 535
-
- Feature 1
- Both hands are free, allowing for accurate and efficient work.
-
- Feature 2
- Made entirely of metal, is heat resistant, and thus can be used for work with fire.
-
- Specifications 1
- All the base parts rotate 360° freely.
-
- Specifications 2
- All parts fixed with a wing screws can be removed.
-
- Specifications 2
- With Reverse Action Pin Set
-
- JAN Code
- 4986449-500362
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 676.83
|
STAINLESS STEEL TWEEZERS
|
1 Piece(s)
|
|
31 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?