(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air☆Quick-α Film for (Air Quick Alpha), Pillow Type

Air☆Quick-α Film for (Air Quick Alpha), Pillow Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PA205

  • Product Model
    Cushioning Products
  • Thickness (mm)
    0.04
  • Width (mm)
    200
  • Length (m)
    250
  • Pitch(mm)
    50
  • Perforated(mm)
    110
  • Volume(m3)
    0.85
  • Applicable Product
    Film for Air Quick - α, Pillow Type
  • Material
    L-LDPE
  • Features
    Meets various environmental standards (MSDS etc.). Small type used for small boxes. Accommodates even in small gaps as it can be folded in half.
  • Caution
    Air cushioning material machines are sold separately.
  • Amount Of Content
    1 Roll
Part Number
PA205
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 3,176.32

FILMS FOR AIR BUBBLE CUSHION 1 Piece(s) 5 Day(s) 10 1 Roll

Basic Specifications

  • Product Model
    Cushioning Products
  • Thickness (mm)
    0.04
  • Width (mm)
    200
  • Length (m)
    250
  • Pitch(mm)
    50
  • Perforated(mm)
    110
  • Volume(m3)
    0.85
  • Applicable Product
    Film for Air Quick - α, Pillow Type
  • Material
    L-LDPE
  • Features
    Meets various environmental standards (MSDS etc.). Small type used for small boxes. Accommodates even in small gaps as it can be folded in half.
  • Caution
    Air cushioning material machines are sold separately.
  • Amount Of Content
    1 Roll

Product Description

Air quick-α specially designed film.
[Features]
· This cushioning material can be reduced in volume after use by letting out the air.
· Employs a film that does not generate dioxins when incinerated.
· Includes perforations for easy separation before use.
· Compliant with various environmental standards; environmental certification can be provided.
[Applications]
· Can be used for laying and winding in addition to filling gaps.

Specifications of PA205

  • Product Model
    Cushioning Products
  • Thickness (mm)
    0.04
  • Width (mm)
    200
  • Length (m)
    250
  • Pitch(mm)
    50
  • Perforated(mm)
    110
  • Volume(m3)
    0.85
  • Applicable Product
    Film for Air Quick - α, Pillow Type
  • Material
    L-LDPE
  • Features
    Meets various environmental standards (MSDS etc.). Small type used for small boxes. Accommodates even in small gaps as it can be folded in half.
  • Caution
    Air cushioning material machines are sold separately.
  • Amount Of Content
    1 Roll
Part Number
PA205
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Amount Of Content

฿ 3,176.32

FILMS FOR AIR BUBBLE CUSHION 1 Piece(s) 5 Day(s) 10 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1