(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Simple Rain-Proof Fluorescent Type Portable Light

Simple Rain-Proof Fluorescent Type Portable Light

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of FHW-13N-5M-B

  • Product types
    Fluorescent Lamp
  • Brightness(lm)
    800
  • Shape
    With Hook
  • Power Supply
    AC
  • Special Purpose
    Rainproof
  • Cord Length(m)
    5
  • Electrical Wire Type(mm2)
    VCTF0.75 x 2 cores
  • Light Colors
    Daylight Color
  • Plug Shape
    15 A 125 V 2P Rainproof Plug
  • Switch
    Seesaw switch
  • Rated Voltage(V)
    100
  • Rated Current(A)
    0.188
  • Power Consumption(W)
    11.2
  • Bulb Life(Hours)
    4000
  • Size(mm)
    W50×H370
  • Mass(g)
    477
  • Accessories
    360 degree rotation hook, 2 magnets, light shield
  • Features
    "Suspending with a hook" and "attaching with a magnet" can be implemented freely.
  • Specifications
    Replaceable Bulb: F13W-N (Customized).
  • Precautions
    Be careful since it gets hot when switched on and certain time after switching off. It is not waterproof; do not use it underwater or in the heavy rain.
  • Inner capacity
    1 unit
Part Number
FHW-13N-5M-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 2,558.00

HANDY LIGHTS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product types
    Fluorescent Lamp
  • Brightness(lm)
    800
  • Shape
    With Hook
  • Power Supply
    AC
  • Special Purpose
    Rainproof
  • Cord Length(m)
    5
  • Electrical Wire Type(mm2)
    VCTF0.75 x 2 cores
  • Light Colors
    Daylight Color
  • Plug Shape
    15 A 125 V 2P Rainproof Plug
  • Switch
    Seesaw switch
  • Rated Voltage(V)
    100
  • Rated Current(A)
    0.188
  • Power Consumption(W)
    11.2
  • Bulb Life(Hours)
    4000
  • Size(mm)
    W50×H370
  • Mass(g)
    477
  • Accessories
    360 degree rotation hook, 2 magnets, light shield
  • Features
    "Suspending with a hook" and "attaching with a magnet" can be implemented freely.
  • Specifications
    Replaceable Bulb: F13W-N (Customized).
  • Precautions
    Be careful since it gets hot when switched on and certain time after switching off. It is not waterproof; do not use it underwater or in the heavy rain.
  • Inner capacity
    1 unit

Product Description

Popular type handy work light.
[Features]
· A fluorescent hand lamp which features brightness equivalent to a 50 W incandescent bulb at an affordable price.
· Two-piece magnet specification for stable mounting. Magnet is removable so it can be detached when using in narrow spaces.
· Includes a rotary type hook with twist prevention.
· A rainproof type that can withstand some water.
[Applications]
· Ideal for inspection work in automobile plants, repair work in automobile sheet metal plants, etc.
· It is convenient for facility construction, etc.

Specifications of FHW-13N-5M-B

  • Product types
    Fluorescent Lamp
  • Brightness(lm)
    800
  • Shape
    With Hook
  • Power Supply
    AC
  • Special Purpose
    Rainproof
  • Cord Length(m)
    5
  • Electrical Wire Type(mm2)
    VCTF0.75 x 2 cores
  • Light Colors
    Daylight Color
  • Plug Shape
    15 A 125 V 2P Rainproof Plug
  • Switch
    Seesaw switch
  • Rated Voltage(V)
    100
  • Rated Current(A)
    0.188
  • Power Consumption(W)
    11.2
  • Bulb Life(Hours)
    4000
  • Size(mm)
    W50×H370
  • Mass(g)
    477
  • Accessories
    360 degree rotation hook, 2 magnets, light shield
  • Features
    "Suspending with a hook" and "attaching with a magnet" can be implemented freely.
  • Specifications
    Replaceable Bulb: F13W-N (Customized).
  • Precautions
    Be careful since it gets hot when switched on and certain time after switching off. It is not waterproof; do not use it underwater or in the heavy rain.
  • Inner capacity
    1 unit
Part Number
FHW-13N-5M-B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 2,558.00

HANDY LIGHTS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1