1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Laser Hayabusa (Part Number)

Laser Hayabusa
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,820.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stone cutting. Ideal for cutting granite. For joining the diamond tip and the substrate by laser welding. Fracture of tip due to cutting heat is extremely rare, featuring both high safety level and long service life.

 
Part Number
LB-4
LB-5-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
JAN Code

฿ 3,820.32

SDI DIAMOND CUTTER 1 Piece(s) 5 Day(s) 1054936091008303

฿ 4,125.66

SDI DIAMOND CUTTER 1 Piece(s) 6 Day(s) 1254936091051064

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Stone Blade Thickness(mm) 2.2
Hole Diameter(mm) 20 Tip Height(mm) 7 Detail Type For stone cutting
Attached Ring(mm) 15 PCD - Features Ideal for cutting marble. Diamond tip and substrate bonded by laser welding. Fracture of tip due to cutting heat is extremely rare, featuring both high safety level and long service life. Segment type with emphasis on cutting quality
The Intended Use Stone cutting