1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RZ Protect MARK2

RZ Protect MARK2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,838.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cuts rebar reinforced (10 mm bars) concrete, concrete and blocks. Runs straight. Perfect sharpness. Increased cutting performance and service life. Protect chip: Prevents wear on the substrate by extending the side chip. (Protector)

 
Part Number
RZ-F4
RZ-F5
RZ-F6
RZ-F7
RZ-F8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Hole Diameter
(mm)
Attached Ring
(mm)
JAN Code

฿ 1,838.93

KYS ABRASIVE/PASTE 1 Piece(s) 3 Day(s) 1051.820154936091006408

฿ 2,593.91

SDI DIAMOND CUTTER 1 Piece(s) 6 Day(s) 125222204936091006415

฿ 3,112.54

SDI DIAMOND CUTTER 1 Piece(s) 6 Day(s) 1502.222204936091006422

฿ 3,703.52

SDI DIAMOND CUTTER 1 Piece(s) 6 Day(s) 1802.225.420/224936091006439

฿ 4,282.45

SDI DIAMOND CUTTER 1 Piece(s) 6 Day(s) 2042.225.420/224936091006446

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar Tip Height(mm) 6
Detail Type For Cutting Rebar Reinforced Concrete Features Advanced linearly. Certain sharpness. Increase sharpness and lifespan. Protect chip: by extending the side chips, wear of the board is prevented. (Protect) Rim type for cutting with a clean finish. Finely cut concrete with concrete reinforcement (10 millimeter rebar) deep cut, straight advancement, clean cut type The Intended Use Cuts rebar reinforced (10 mm bars) concrete, concrete and blocks