1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PVC Cut Ace (Screwing)

SDI DIAMOND CUTTERS DRY

PVC Cut Ace (Screwing)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,815.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cutting PVC pipes. PVC pipe cutting + With a screw flange for which direct mounting to Disk grinder is possible

 
Part Number
PEB-N4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,815.98

SDI DIAMOND CUTTERS DRY 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Product Model Internal PVC Pipe Cutter Use Non-ferrous Outside Diameter(mm) 100
Blade Thickness(mm) 0.8 Hole Diameter(mm) M10 Tip Height(mm) 15
Detail Type Use to cut PVC pipe. Attached Ring(mm) - JAN Code 4936091007412
Features PVC pipe cutting + With a screw flange for which direct mounting to Disk grinder is possible The Intended Use Cutting of PVC pipe

Please check the type/dimensions/specifications of the part PEB-N4 in the PVC Cut Ace (Screwing) series.