1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Road Blade JAPAN

KYS ABRASIVE/PASTE

Road Blade JAPAN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,314.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
It can be used for both asphalt and concrete, and can be used for cutting paved roads.
[Features]
A segment type that emphasizes sharpness.

 
Part Number
LSR-AC12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,314.62

KYS ABRASIVE/PASTE 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar Outside Diameter(mm) 305
Blade Thickness(mm) 3 Hole Diameter(mm) 27 Tip Height(mm) 7
Detail Type For cutting concrete and asphalt (when wet) JAN Code 4936091032070 Features Dedicated road cutter razor blade. Sharp and segmented
The Intended Use For Cutting Paved Roads

Please check the type/dimensions/specifications of the part LSR-AC12 in the Road Blade JAPAN series.