1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Red Inazuma GX

Red Inazuma GX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,352.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cutting of blocks and secondary concrete products. Razor blade for standard engine cutter. Long life design.

[Features]
· Can cut under conditions most ideal for the engine model.
· Laser Turbo Type

 
Part Number
LC-GX12-20
LC-GX12-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter
(mm)
Attached Ring
(mm)
JAN Code

฿ 10,352.13

SDI DIAMOND CUTTER 1 Piece(s) 6 Day(s) 20-4936091016254

฿ 10,352.13

SDI DIAMOND CUTTER 1 Piece(s) 6 Day(s) 30.520/22/25.44936091016285

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar Outside Diameter(mm) 307
Blade Thickness(mm) 2.8 Tip Height(mm) 6 Detail Type Cutting concrete (for engines)
Features Cutting is possible under with ideal conditions for the engine model. A laser turbo type. A segment type focusing on sharpness. The Intended Use Cuts rebar reinforced concrete and concrete secondary products (fume pipes, U grooves)