1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Red Inazuma GL

SDI DIAMOND CUTTER

Red Inazuma GL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,721.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cutting of blocks and secondary concrete products. Razor blade for standard engine cutter. Long life design.

 
Part Number
LC-GL12-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,721.78

SDI DIAMOND CUTTER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar Outside Diameter(mm) 305
Blade Thickness(mm) 2.8 Hole Diameter(mm) 30.5 Tip Height(mm) 6
Detail Type Cutting concrete (for engines) Attached Ring(mm) 20/22/25.4 JAN Code 4936091015592
Features Razor blade for standard engine models. Long-life design. Segment type designed to emphasize sharpness. The Intended Use Cutting secondary concrete materials and blocks