1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spat

SDI DIAMOND CUTTERS DRY

Spat
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,438.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Marble/FRP cutting. Ideal for cutting marble. Adopts a hob type blade that enables rapid cutting.

 
Part Number
PZ-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,438.18

SDI DIAMOND CUTTERS DRY 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Stone Outside Diameter(mm) 100
Blade Thickness(mm) 1.6 Hole Diameter(mm) 20 Tip Height(mm) 2
Detail Type For Cutting Marble Attached Ring(mm) 15 JAN Code 4936091007016
Features Ideal for cutting marble. Adopts a hob type blade that enables rapid cutting. Segments type focuses on sharpness The Intended Use Marble/FRP Cutting

Please check the type/dimensions/specifications of the part PZ-100 in the Spat series.