1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

U Cut

KYS ABRASIVE/PASTE

U Cut
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,932.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Repairing cracks in concrete and mortar, cutting pilot grooves for caulking injection

 
Part Number
U-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,932.90

KYS ABRASIVE/PASTE 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar Outside Diameter(mm) 100
Blade Thickness(mm) 10 Hole Diameter(mm) 20 Detail Type Reform Tool
JAN Code 4936091009119 Features Crack Repair, U-Groove Insertion The Intended Use Repairing cracks in concrete and mortar, cutting pilot grooves for caulking injection

Please check the type/dimensions/specifications of the part U-10 in the U Cut series.