1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chip Welding V Cutter

DIAMOND CUTTERS DRY

Chip Welding V Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,910.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Repairing cracks in concrete, mortar, etc. Lower grooving for caulking injection. Processing speed is 1.5 times faster than conventional welding method!! The groove shape does not collapse until the end!! The cut end is clean because of the low vibration!!

Features

●Cutter for concrete/mortar crack repair and for cutting grooves.

Usage

●For Repair Processing of Concrete, Mortar, Block etc.

Specification

●Outer Diameter x Hole Diameter(mm):85 x 20.0
●SPQ(sheet):10

Materials

●Base Metal: Tool Steel
●Tip: Diamond Abrasive Grains, etc
Part Number
FV-85S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,910.00

DIAMOND CUTTERS DRY 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar Outside Diameter(mm) 85
Blade Thickness(mm) 10 Hole Diameter(mm) 20 Detail Type Reform Tool
JAN Code 4936091009171 Features The welding process increased treatment speed by 1.5 times. Groove shape is never altered. Cuts cleanly thanks to minimal vibration. Crack repair, V groove insert. The Intended Use Grinding pilot grooves for caulking injection to repair cracks in concrete, mortar, etc.

Please check the type/dimensions/specifications of the part FV-85S in the Chip Welding V Cutter series.