1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Blue Inazuma EH

Blue Inazuma EH
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,352.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cuts rebar reinforced concrete and concrete secondary products (fume pipes, U grooves). Excellent cutting quality even with the laser turbo type low torque developed only for electric motor type equipment.

 
Part Number
LC-EH12-22
LC-EH12-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHole Diameter
(mm)
Attached Ring
(mm)
JAN Code

฿ 10,352.13

SDI DIAMOND CUTTER 1 Piece(s) 6 Day(s) 22204936091016223

฿ 10,352.13

SDI DIAMOND CUTTER 1 Piece(s) 5 Day(s) 25.420/224936091016230

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar Outside Diameter(mm) 311
Blade Thickness(mm) 2.6 Tip Height(mm) 8 Detail Type For cutting concrete (for electric motors)
Features Excellent cutting quality even with the laser turbot type low torque developed only for electric motor type equipment. A segment type which focuses on the cutting quality. The Intended Use Cuts rebar reinforced concrete and concrete secondary products (fume pipes, U grooves)