1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamond Cutter Master Swordsman

Diamond Cutter Master Swordsman
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,264.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dual cutter for cutting concrete and granite. Achieves a clean surface finish. Minimal resistance with the material being cut, achieving a clean finish. Can also be used with air tools. With emphasis on safety. Little resistance against the base plate during cutting and thus safe. Excellent sharpness. Unevenly distributed grooves in the diamond layer are used. Reduces substrate vibration and enhances sharpness.

 
Part Number
RZ-K4
RZ-K5
RZ-K6
RZ-K7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Hole Diameter
(mm)
Attached Ring
(mm)
JAN Code

฿ 2,264.13

SDI DIAMOND CUTTERS DRY 1 Piece(s) 5 Day(s) 1051.920154936091006668

฿ 3,055.77

SDI DIAMOND CUTTERS DRY 1 Piece(s) 5 Day(s) 1251.922204936091006675

฿ 3,652.27

SDI DIAMOND CUTTERS DRY 1 Piece(s) 5 Day(s) 1501.922204936091006682

฿ 4,517.63

SDI DIAMOND CUTTERS DRY 1 Piece(s) 5 Day(s) 1802.125.420/224936091006699

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar / Stone Tip Height(mm) 8
Detail Type For Cutting Rebar Reinforced Concrete Features Dual cutter for cutting concrete and granite.. Fine finish.. Less workpiece abrasion resistance contributes to a fine finish. Compatible with pneumatic tools. Emphasis on safety.. Less substrate resistance when cutting, so it is safe. Excellent sharpness.. Diamond layer with unequally spaced grooves reduces substrate vibration and enhances sharpness. A rim type that produces a beautiful finish on the cut end. The Intended Use Cuts rebar reinforced (10 mm bars) concrete, granite and blocks