1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Laser S1 Cutter 105

SDI DIAMOND CUTTERS DRY

Laser S1 Cutter 105
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,925.76/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Has the highest cutting speed level in the industry.
· Hardened board: Board has been heat treated to increase board strength.
· New wave substrate: Increased rigidity with wave shape of quenched substrate.
· Laser welding: Improves the strength of the joints by laser welding chips and circuit boards.
· High strength glue: Adopts a newly developed glue to have a strong tip even if the blade is thin.
· Turbo-tip: The area of contact with the workpiece is small, cutting resistance is suppressed, and sharpness is improved. The sharpness of the blade is maintained stably by preventing the diamond layer from overheating and by clearing the cut chips.
· Diagonal slits: The ejection effect on cutting chips prevents heat accumulation in the diamond layer, and the cutting ability is maintained stably.

 
Part Number
LS1-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,925.76

SDI DIAMOND CUTTERS DRY 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar Outside Diameter(mm) 105
Blade Thickness(mm) 1.5 Hole Diameter(mm) 20 Tip Height(mm) 8
Detail Type For Cutting Rebar Reinforced Concrete Attached Ring(mm) 15 JAN Code 4936091041027
Features Has the highest cutting speed level in the industry. The product is very safe. Quenched board: Treating the board with heat improves its strength. New wave board: Increased rigidity due to the wave shape of the quenched board. Laser welding: Improved the strength of the joint as the joint between the chip and the board has been welded with laser. High strength bond: Even the edge of the blades have strength because the newly developed bond has been used. Turbo edge: Improved sharpness by reducing the cutting resistance between the material to be cut and the contact area. The sharpness of the blade is maintained stably by preventing the diamond layer from overheating and by clearing the cut chips. Diagonal slits: the sharpness of the blade is maintained by preventing the diamond layer from overheating and by clearing the cut chips effectively. Has reinforced mesh. Even if the surface cracks, the edge of the blade is such that the cracks do not spread easily. Mesh is embedded in the blade to prevent it from cracking. It has a thin blade made by optimizing the edge and substrate. Cutting speed is increased by 2.0 times with the effective thin blade and turbo blade edge. The Intended Use Cuts rebar reinforced (10 mm bars) concrete

Please check the type/dimensions/specifications of the part LS1-4 in the Laser S1 Cutter 105 series.