1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SD Cutter 8X

SD Cutter 8X
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 3,166.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The evolved SD Cutter type has a diamond layer that has been increased 8 fold. Diamond Cutter Recognized by Work Site Professionals

[Features]
· It has prioritized sharpness. SD Cutter: An evolved SD Cutter Type in which the diamond layer has been increased 8 fold.
· Waveform substrate provides cooling effect, improving cutting performance and extending life.
· Super Long Selling Item An iconic model of the diamond cutter recognized by all work site professionals.
· Superior product usable in wide applications with cutting performance and durability.

 
Part Number
SD-RX4
SD-RX5
SD-RX6
SD-RX7
SD-RX8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Hole Diameter
(mm)
Attached Ring
(mm)
JAN Code

฿ 3,166.20

SDI DIAMOND CUTTERS DRY 1 Piece(s) Available 5 Day(s) 1052.220154936091001809

฿ 4,885.00

SDI DIAMOND CUTTERS DRY 1 Piece(s) 5 Day(s) 1252.222204936091001816

฿ 5,891.83

SDI DIAMOND CUTTERS DRY 1 Piece(s) 5 Day(s) 1502.222204936091001823

฿ 6,708.17

SDI DIAMOND CUTTERS DRY 1 Piece(s) 5 Day(s) 1802.425.420/224936091001830

฿ 7,361.25

SDI DIAMOND CUTTERS DRY 1 Piece(s) 5 Day(s) 2032.425.420/224936091001847

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar Tip Height(mm) 8
Detail Type For Cutting Rebar Reinforced Concrete Features SD cutter advanced type, with diamond layer increased to 8x. Wave shape substrate improves cutting performance/service life by enhancing cooling efficiency. Steady sales over a long period. Synonym for diamond cutter recognized by professionals at every field site. Superior product usable in wide applications with cutting performance and durability. Focus on finish/cutting performance. Wave shape substrate: Stable cutting performance is maintained by preventing heat accumulation in the substrate. Improved service life with diamond layer [8 mm]. Rim type seamlessly connects blade tips, finishing a clean cut surface. The Intended Use Cuts rebar reinforced (10 mm bars) concrete