1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tile Pro DX

Tile Pro DX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,272.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Cutting porcelain tiles, ceramic tiles, and hardened tiles. Can be selected according to the sharpness. Less chipping and beautifully cut surface. Blade thickness 1.0 mm: Cutting speed is 20% improved compared to conventional products.

 
Part Number
RS-DX4
RS-DX5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Hole Diameter
(mm)
Attached Ring
(mm)
JAN Code

฿ 2,272.68

SDI DIAMOND CUTTERS DRY 1 Piece(s) 5 Day(s) 10520154936091051231

฿ 3,860.32

SDI DIAMOND CUTTER 1 Piece(s) 6 Day(s) 12522204936091051248

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Roofing Tile and Tile Blade Thickness(mm) 1
Tip Height(mm) 5 Detail Type For Tile Cutting Features Can choose by sharpness. Chipping is less and beautifully cut surface. Blade thickness 1.0 mm: Cutting speed 20% higher than conventional products. Rim type with beautifully finished slits
The Intended Use Cutting Porcelain Tile, Ceramic Tile, Hardened Tile