1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rakuraku Cut-Kun Cutting Wheel

SDI DIAMOND CUTTER

Rakuraku Cut-Kun Cutting Wheel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,473.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]
Can be used for cutting tiles and roof tiles.
[Features]
It is a rim type that gives a clean finish to the cut end.

 
Part Number
RA-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,473.30

SDI DIAMOND CUTTER 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Roofing Tile and Tile Outside Diameter(mm) 103
Blade Thickness(mm) 1.4 Hole Diameter(mm) 20 Tip Height(mm) 5
Detail Type For Tile Cutting Attached Ring(mm) 15 JAN Code 4936091002509
Features An easy-to-use cutter for many tile types. It is rim-shaped to give a beautiful cut tile section. The Intended Use Tile Cutting

Please check the type/dimensions/specifications of the part RA-4 in the Rakuraku Cut-Kun Cutting Wheel series.