1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SD Protect Mark II

SD Protect Mark II
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,827.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For cutting concrete products in general, reinforced concrete, tiles, bricks, blocks, mortar, ALC. Medium aperture blade for the famous SD cutters

 
Part Number
SD-F12-25
ZF-70SF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Blade Thickness
(mm)
Hole Diameter
(mm)
Tip Height
(mm)
Detail Type Attached Ring
(mm)
JAN Code Features The Intended Use

฿ 12,664.82

SDI DIAMOND CUTTER 1 Piece(s) 10 Day(s) 305325.48For cutting concrete (for electric motors)20/224936091001762Medium diameter blade for famous SD cutters. Rim type allowing for a clean finish on the cutting faceCutting all types of concrete products, reinforced concrete, tiles, bricks, blocks, mortar, and ALC

฿ 4,827.03

KYS ABRASIVE/PASTE 1 Piece(s) 19 Day(s) 2302.622.236--4936091001052--

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Wheel Model Rim Type Use Concrete and Mortar / Roofing Tile and Tile