1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craftsmanship RIM (Flange)

SDI DIAMOND CUTTER

Craftsmanship RIM (Flange)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,261.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For cutting concrete and blocks. Ideal for cutting edges. You can cut even right-angle sections nice and straight without interference from the locknut.

 
Part Number
RZ-EF5-M10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,261.37

SDI DIAMOND CUTTER 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar Outside Diameter(mm) 125
Blade Thickness(mm) 2 Hole Diameter(mm) M10 Tip Height(mm) 6
Detail Type For cutting concrete corners Attached Ring(mm) - JAN Code 4936091006354
Features Ideal for cutting edges. Possible to cut right-angled parts neatly without touching the lock nut. Rim type provides a clean finish to the opening. The Intended Use Cutting concrete and blocks

Please check the type/dimensions/specifications of the part RZ-EF5-M10 in the Craftsmanship RIM (Flange) series.