1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Craftsmanship (Segment)

SDI DIAMOND CUTTER

Craftsmanship (Segment)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,424.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For cutting concrete and blocks. A standard masterpiece, which is the pride of Sankyo Diamond. Segmented type standard product with emphasis on sharpness

 
Part Number
SE-E6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,424.30

SDI DIAMOND CUTTER 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar Outside Diameter(mm) 150
Blade Thickness(mm) 2 Hole Diameter(mm) 22 Tip Height(mm) 6
Detail Type For cutting concrete Attached Ring(mm) 20 JAN Code 4936091004817
Features Standard masterpiece boasted by Sankyo Diamond. Segmented type standard product with emphasis on cut quality. Segmented type with emphasis on cut quality The Intended Use Cutting concrete and blocks

Please check the type/dimensions/specifications of the part SE-E6 in the Craftsmanship (Segment) series.