1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dry Surfacer Ace Light

SDI DIAMOND CUP GRIDING WHEEL

Dry Surfacer Ace Light
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,801.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Grinding concrete, bricks, blocks, and stone materials. Suitable for minor work. Affordable pricing.

[Features]
· Suitable for minor work. Affordable pricing.
· Equipped with shockless flange: The shockless flange absorbs and reduces vibration. Vibration caused by the manual technique is cut by 60%.
· Lighter main unit: Main unit has been made lighter while still maintaining substrate strength. Weight reduced by 13%.
· Improved convenience in attaching/detaching: By designing the wrench hole for attaching/detaching according to each manufacturer, it can be reliably installed and removed using the wrench included with the disc grinder.

 
Part Number
DF-A4ME
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,801.81

SDI DIAMOND CUP GRIDING WHEEL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar / Roofing Tile and Tile Outside Diameter(mm) 100
Blade Thickness(mm) 6 Hole Diameter(mm) M10 Tip Height(mm) 4.5
Detail Type Cup for Grinding Attached Ring(mm) - JAN Code 4936091011341
Features Suitable for minor work. Affordable pricing. The Intended Use Grinding concrete, bricks, blocks, and stone materials

Please check the type/dimensions/specifications of the part DF-A4ME in the Dry Surfacer Ace Light series.