1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dry Saver (for Stone)

SDI DIAMOND CUTTER

Dry Saver (for Stone)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,227.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Grinding concrete, bricks, blocks, and stone materials. The embedded resin suppresses any biting into concrete or stone materials. Ideal for finishing and flat grinding.

 
Part Number
DS-4C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,227.45

SDI DIAMOND CUTTER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar / Stone / Roofing Tile and Tile Outside Diameter(mm) 100
Blade Thickness(mm) 6 Hole Diameter(mm) M10 Tip Height(mm) 4.5
Detail Type Cup for Grinding Attached Ring(mm) - JAN Code 4936091011242
Features Embedded resin prevents digging into concrete and stone. Ideal for finishing and flat grinding. The Intended Use Grinding concrete, bricks, blocks, and stone materials

Please check the type/dimensions/specifications of the part DS-4C in the Dry Saver (for Stone) series.