1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dry Cup (for Building Materials)

SDI DIAMOND CUP GRIDING WHEEL

Dry Cup (for Building Materials)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,357.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Grinding concrete, bricks, blocks, and stone materials. Best suited for rough surface grinding of concrete and stone.

 
Part Number
DC-4M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,357.74

SDI DIAMOND CUP GRIDING WHEEL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Model Diamond Cutter Use Concrete and Mortar / Stone / Roofing Tile and Tile Outside Diameter(mm) 100
Blade Thickness(mm) 7 Hole Diameter(mm) 20 Tip Height(mm) 4.5
Detail Type Cup for Grinding Attached Ring(mm) 15 JAN Code 4936091011105
Features Best suited for rough surface grinding of concrete and stone. The Intended Use Grinding concrete, bricks, blocks, and stone materials

Please check the type/dimensions/specifications of the part DC-4M in the Dry Cup (for Building Materials) series.