1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SHAVIV Deburring Blade, Applications: Ridge Line / Inner Periphery Front Side【10 Pieces Per Package】

GRINDING/FINISHING

SHAVIV Deburring Blade, Applications: Ridge Line / Inner Periphery Front Side
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 770.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SHAVIV blade used for chamfering and deburring steel, aluminum, stainless steel, and plastic. Cobalt high-speed steel is used for high abrasion and impact resistance.

Part Number
151-29215
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 770.32

GRINDING/FINISHING 1 Pack(s)

10 Pieces Per Package

Same day 10

Loading...

  1. 1

Basic Information

Product Type Manual Product Content Blade work material Iron and Steel / Aluminum / Stainless Steel / Plastic
Material Cobalt HSS Blade tip angle 45° Use Ridgeline, Front Side Inner Circumference
Detailing Type Cobalt HSS Blade Angle(°) 45 Material of Work Pieces Iron, Aluminum, Copper, Stainless, Plastic
Cutting Direction Clockwise Adapted Shaviv Express 351-29215 Features Long life cobalt blade, same shape as N1
Long Shaft (Compatible Holders) B Holder (M Holder) Long Shaft (Compatible Handles) Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made) Short Shaft (Compatible Handles) Mango II Short Axis B Type

Please check the type/dimensions/specifications of the part 151-29215 in the SHAVIV Deburring Blade, Applications: Ridge Line / Inner Periphery Front Side series.