1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nicholson File, Flat

FILES

Nicholson File, Flat
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,677.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is the world's No.1 ironworking file used by competitors at Skills Olympics throughout the world. Excellent sharpness and outstanding durability, especially for difficult-to-cut materials like stainless steel.

Part Number
06117
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,677.00

FILES 1 Piece(s) 4 Day(s)

Loading...

  1. 1

Basic Information

Type Iron File Nominal Dimensions 300 mm (12") Serrated Medium Texture
Single Product Set Product Single Item Shape Flat Width x Thickness(mm) 30X7
Quantity 1 pc. Features The world's No. 1 Ironware file used worldwide at technical Olympics. Especially for difficult-to-cut materials such as stainless steel. Excellent in cutting and durability.

Please check the type/dimensions/specifications of the part 06117 in the Nicholson File, Flat series.