(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GH Meshed, Open-fingered Glove N-3092

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of N-3092-00-M

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Artificial Leather
  • Size
    M
  • Color
    Black
  • Material Quality
    Artificial leather, polyester mesh
  • Specification 1
    Heavy Duty Mesh Type Gloves with Outstanding Ventilation
  • Specification 2
    Cutoff Finger Type Makes Them Good for Plucking Work That Requires Fingertips, as Well as Gripping Luggage, Etc.
  • Mass(g)
    65
  • Amount Of Content
    1 Pair
Part Number
N-3092-00-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 649.76

LEATHER GLOVES 1 Piece(s) Same day 1 Pair

Basic Specifications

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Artificial Leather
  • Size
    M
  • Color
    Black
  • Material Quality
    Artificial leather, polyester mesh
  • Specification 1
    Heavy Duty Mesh Type Gloves with Outstanding Ventilation
  • Specification 2
    Cutoff Finger Type Makes Them Good for Plucking Work That Requires Fingertips, as Well as Gripping Luggage, Etc.
  • Mass(g)
    65
  • Amount Of Content
    1 Pair

Product Description

[Features]·Fingerless gloves that protect the palms and back of the hand with durable artificial leather.

Specifications of N-3092-00-M

  • Product Model
    Leather Hand
  • The intended use
    For work
  • Leather Gloves Type
    Artificial Leather
  • Size
    M
  • Color
    Black
  • Material Quality
    Artificial leather, polyester mesh
  • Specification 1
    Heavy Duty Mesh Type Gloves with Outstanding Ventilation
  • Specification 2
    Cutoff Finger Type Makes Them Good for Plucking Work That Requires Fingertips, as Well as Gripping Luggage, Etc.
  • Mass(g)
    65
  • Amount Of Content
    1 Pair
Part Number
N-3092-00-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 649.76

LEATHER GLOVES 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1