(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Apron with Denim Waist - Working Apron

Apron with Denim Waist - Working Apron

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1912

  • Product Model
    Below the waist
  • Specifications
    For work
  • Color
    Navy Blue
  • Length (cm)
    56
  • Width (cm)
    78
  • Material
    100% cotton (10.5 oz. denim)
  • Amount Of Content
    1 pc.
Part Number
1912
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 378.37

APRONS 10 Piece(s) 8 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Below the waist
  • Specifications
    For work
  • Color
    Navy Blue
  • Length (cm)
    56
  • Width (cm)
    78
  • Material
    100% cotton (10.5 oz. denim)
  • Amount Of Content
    1 pc.

Product Description

The apron is made of simple denim fabric.
[Features]
· Wear when carrying packages to keep slacks from getting dirty or chafed/worn.
· Handy for avoiding becoming dirty during work.
· Features 102 cm long waist cords on each side, allowing a good fit for those with slight or large builds.
· A front hanging type. The fabric weight of 10.5 ounces (weight per yard) is comparatively lightweight for denim.
[Applications]
· For transport, packaging, machinery work, and for work carrying packages / cargo.

Specifications of 1912

  • Product Model
    Below the waist
  • Specifications
    For work
  • Color
    Navy Blue
  • Length (cm)
    56
  • Width (cm)
    78
  • Material
    100% cotton (10.5 oz. denim)
  • Amount Of Content
    1 pc.
Part Number
1912
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 378.37

APRONS 10 Piece(s) 8 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1