(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Apron with Denim Chest Rope - Working Apron

Apron with Denim Chest Rope - Working Apron

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1911

  • Product Model
    Aprons (Full Chest)
  • Specifications
    For work
  • Color
    Navy Blue
  • Length (cm)
    83
  • Width (cm)
    63
  • Detail Type
    Rope
  • Material
    100% cotton (10.5 oz. denim)
  • Features 1
    With three pockets.
  • Amount Of Content
    1 pc.
Part Number
1911
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 386.00

APRONS 1 Piece(s) 3 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Aprons (Full Chest)
  • Specifications
    For work
  • Color
    Navy Blue
  • Length (cm)
    83
  • Width (cm)
    63
  • Detail Type
    Rope
  • Material
    100% cotton (10.5 oz. denim)
  • Features 1
    With three pockets.
  • Amount Of Content
    1 pc.

Product Description

The apron is made of simple denim fabric.
[Features]
· A unisex type that looks good on both men and women.
· Comes with a convenient pocket for holding pens, plus patch pockets on the right and left sides.
· Uses the same denim fabric that jeans are made with, ensuring it can be safely washed.
· Made of tough material that lets you get the most use out of it.
· Handy for avoiding becoming dirty during work involving water.
· The dark color doesn't show up stains, allowing it to be used for daily work.
· The neck area is a rope type that won't slide off even for those with slightly sloped shoulders.
· The fabric weight of 10.5 ounces (weight per yard) is comparatively lightweight for denim. This allows the wearer to immerse themselves in their work and wear it all day without suffering physical stresses.
[Applications]
· Can be used in a wide variety of situations ranging from company work uniforms to event staff aprons, DIY work, gardening and cooking.

Specifications of 1911

  • Product Model
    Aprons (Full Chest)
  • Specifications
    For work
  • Color
    Navy Blue
  • Length (cm)
    83
  • Width (cm)
    63
  • Detail Type
    Rope
  • Material
    100% cotton (10.5 oz. denim)
  • Features 1
    With three pockets.
  • Amount Of Content
    1 pc.
Part Number
1911
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 386.00

APRONS 1 Piece(s) 3 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1