(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Low Neck Long Sleeve Shirt with Quick-Dry Sweat Absorption AS-658

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AS-658-01-4L

  • Commodity Classification
    T Shirt
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    Polyester 100%
  • Specification 1
    Easy to Move in Raglan Sleeves
  • Specification 2
    Sporty Long Sleeve Low Neck Shirt with Deodorizing Tape Under Arms
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    108~116
  • Pocket
    Left Breast Pocket
  • Color Details
    Navy
  • Mass(g)
    260
  • Amount Of Content
    1 Pair
Part Number
AS-658-01-4L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 493.94

WORK CLOTHES 1 Piece(s) Same day 1 Pair

Basic Specifications

  • Commodity Classification
    T Shirt
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    Polyester 100%
  • Specification 1
    Easy to Move in Raglan Sleeves
  • Specification 2
    Sporty Long Sleeve Low Neck Shirt with Deodorizing Tape Under Arms
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    108~116
  • Pocket
    Left Breast Pocket
  • Color Details
    Navy
  • Mass(g)
    260
  • Amount Of Content
    1 Pair

Product Description

Micro dry mesh low-neck shirt.
[Features]
· When sweating it is quickly absorbed and dries, for a product that can be used both indoors and outdoors.
· With breast pocket and deodorant tape.
· Material: Micro dry mesh.
· Make up: Polyester 100%.

Specifications of AS-658-01-4L

  • Commodity Classification
    T Shirt
  • Color (Group)
    Navy Blue
  • Season
    Year Round
  • Sleeve shape
    Long Sleeve
  • Specifications
    For Men
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    4L
  • Mixing Ratio
    Polyester 100%
  • Specification 1
    Easy to Move in Raglan Sleeves
  • Specification 2
    Sporty Long Sleeve Low Neck Shirt with Deodorizing Tape Under Arms
  • Shoulder width(cm)
    55
  • Chest measurement(cm)
    108~116
  • Pocket
    Left Breast Pocket
  • Color Details
    Navy
  • Mass(g)
    260
  • Amount Of Content
    1 Pair
Part Number
AS-658-01-4L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 493.94

WORK CLOTHES 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1