(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TS935-004-F |
TS935-008-F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Color Details | Contents |
---|---|---|---|---|---|---|---|---|
฿ 738.96 |
WAIST BELTS | 1 Piece(s) | 6 Day(s) | Gray | Gray | 1 pc. | ||
฿ 738.96 |
WAIST BELTS | 1 Piece(s) | 6 Day(s) | Navy Blue | CON | 1 pc. |
Work clothing covered by product liability insurance.
[Features]
· The perfect partner for workwear.
· Accessory that brings out the best functionality.
· Material: Nylon.
Part Number |
---|
TS935-004-F |
TS935-008-F |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color (Group) | Color Details | Contents |
---|---|---|---|---|---|---|---|---|
฿ 738.96 |
WAIST BELTS | 1 Piece(s) | 6 Day(s) | Gray | Gray | 1 pc. | ||
฿ 738.96 |
WAIST BELTS | 1 Piece(s) | 6 Day(s) | Navy Blue | CON | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?