(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

AZ-10578 Sweat-Absorbing, Quick Drying (Cool Comfort) Long-Sleeve Polo Shirt (Unisex)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 736.03 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
10578-005-3L
10578-005-4L
10578-005-5L
10578-005-6L
10578-005-L
10578-005-LL
10578-005-M
10578-005-S
10578-005-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 796.35

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Mint green 1 Pair

฿ 856.65

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Mint green 1 Pair

฿ 916.96

WORK CLOTHES 1 Piece(s) 11 Day(s) Green 5L Mint green 1 Pair

฿ 1,097.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 6L Mint green 1 Pair

฿ 736.03

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Mint green 1 Pair

฿ 736.03

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Mint green 1 Pair

฿ 736.03

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Mint green 1 Pair

฿ 736.03

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Mint green 1 Pair

฿ 736.03

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS Mint green 1 Pair

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Long Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 100%
  • Material
    Dimple Mesh
  • Process
    Cool Comfort (Perspiration Quick-Drying)
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
  • Contents
    1 Pair

Product Description

Work clothing with special processing to keep the body cool and dry, preventing discomfort.
[Features]
· Comfortable to wear even when sweaty and easy to clean.
· Quick-dry sweat absorption for an exhilarating feeling of cool comfort.
· Keeps away unpleasant humidity from the body while at the same time creating a natural environment between the fabric and skin to reduce cold after exercise with quick drying characteristics.
· Adds a cooling and drying effect to clothing, which continues to be effective even after being washed 20 times.

Part Number
10578-005-3L
10578-005-4L
10578-005-5L
10578-005-6L
10578-005-L
10578-005-LL
10578-005-M
10578-005-S
10578-005-SS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Color Details Contents

฿ 796.35

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L Mint green 1 Pair

฿ 856.65

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 4L Mint green 1 Pair

฿ 916.96

WORK CLOTHES 1 Piece(s) 11 Day(s) Green 5L Mint green 1 Pair

฿ 1,097.87

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 6L Mint green 1 Pair

฿ 736.03

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L Mint green 1 Pair

฿ 736.03

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL Mint green 1 Pair

฿ 736.03

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M Mint green 1 Pair

฿ 736.03

WORK CLOTHES 1 Piece(s) 6 Day(s) Green S Mint green 1 Pair

฿ 736.03

WORK CLOTHES 1 Piece(s) 6 Day(s) Green SS Mint green 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1