(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Short-sleeved Polo Shirt (without Pockets) (Unisex)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 708.81 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MT2020-001-3L
MT2020-001-L
MT2020-001-LL
MT2020-001-M
MT2020-001-S
MT2020-008-3L
MT2020-008-L
MT2020-008-LL
MT2020-008-M
MT2020-009-3L
MT2020-009-L
MT2020-009-LL
MT2020-009-S
MT2020-010-3L
MT2020-010-L
MT2020-010-LL
MT2020-010-M
MT2020-010-S
MT2020-019-3L
MT2020-019-S
MT2020-030-3L
MT2020-030-L
MT2020-030-LL
MT2020-030-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details Around Chest
(cm)
Contents

฿ 769.11

WORK CLOTHES 1 Piece(s) 6 Day(s) White 3L 530 245 790 White 120 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) White L 470 225 730 White 108 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) White LL 500 235 760 White 114 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) White M 440 215 700 White 102 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) White S 410 205 670 White 96 1 Pair

฿ 769.11

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L 530 245 790 Navy 120 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L 470 225 730 Navy 108 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL 500 235 760 Navy 114 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M 440 215 700 Navy 102 1 Pair

฿ 769.11

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 3L 530 245 790 Red 120 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Red L 470 225 730 Red 108 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Red LL 500 235 760 Red 114 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Red S 410 205 670 Red 96 1 Pair

฿ 769.11

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 3L 530 245 790 Black 120 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Black L 470 225 730 Black 108 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Black LL 500 235 760 Black 114 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Black M 440 215 700 Black 102 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Black S 410 205 670 Black 96 1 Pair

฿ 769.11

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 3L 530 245 790 Yellow 120 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow S 410 205 670 Yellow 96 1 Pair

฿ 769.11

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L 530 245 790 Green 120 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L 470 225 730 Green 108 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL 500 235 760 Green 114 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M 440 215 700 Green 102 1 Pair

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Season
    Spring and summer
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Warning 01
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Material 1 Weaving
    Spotted
  • Button 1
    Button/Threaded Button
  • Jacket Cuff
    Rib Specification
  • Contents
    1 Pair

Product Description

[Features]
· Standard style with colors that leave a good impression.
· Can be worn not only as a uniform but also casually around town.

Part Number
MT2020-001-3L
MT2020-001-L
MT2020-001-LL
MT2020-001-M
MT2020-001-S
MT2020-008-3L
MT2020-008-L
MT2020-008-LL
MT2020-008-M
MT2020-009-3L
MT2020-009-L
MT2020-009-LL
MT2020-009-S
MT2020-010-3L
MT2020-010-L
MT2020-010-LL
MT2020-010-M
MT2020-010-S
MT2020-019-3L
MT2020-019-S
MT2020-030-3L
MT2020-030-L
MT2020-030-LL
MT2020-030-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Size Shoulder width
(mm)
Sleeve Length
(mm)
Dress length
(mm)
Color Details Around Chest
(cm)
Contents

฿ 769.11

WORK CLOTHES 1 Piece(s) 6 Day(s) White 3L 530 245 790 White 120 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) White L 470 225 730 White 108 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) White LL 500 235 760 White 114 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) White M 440 215 700 White 102 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) White S 410 205 670 White 96 1 Pair

฿ 769.11

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue 3L 530 245 790 Navy 120 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue L 470 225 730 Navy 108 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue LL 500 235 760 Navy 114 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Navy Blue M 440 215 700 Navy 102 1 Pair

฿ 769.11

WORK CLOTHES 1 Piece(s) 6 Day(s) Red 3L 530 245 790 Red 120 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Red L 470 225 730 Red 108 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Red LL 500 235 760 Red 114 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Red S 410 205 670 Red 96 1 Pair

฿ 769.11

WORK CLOTHES 1 Piece(s) 6 Day(s) Black 3L 530 245 790 Black 120 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Black L 470 225 730 Black 108 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Black LL 500 235 760 Black 114 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Black M 440 215 700 Black 102 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Black S 410 205 670 Black 96 1 Pair

฿ 769.11

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow 3L 530 245 790 Yellow 120 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Yellow S 410 205 670 Yellow 96 1 Pair

฿ 769.11

WORK CLOTHES 1 Piece(s) 6 Day(s) Green 3L 530 245 790 Green 120 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Green L 470 225 730 Green 108 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Green LL 500 235 760 Green 114 1 Pair

฿ 708.81

WORK CLOTHES 1 Piece(s) 6 Day(s) Green M 440 215 700 Green 102 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1