(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Short-sleeved Button Down Polo Shirt (unisex)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 763.09 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
7617-006-7
7617-060-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Color Details Contents

฿ 763.09

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue Blue 1 Pair

฿ 763.09

WORK CLOTHES 1 Piece(s) 6 Day(s) Red Pink 1 Pair

Basic Specifications

  • Commodity Classification
    Polo Shirt
  • Season
    Year Round
  • Sleeve shape
    Short Sleeve
  • Specifications
    Unisex One Size Fits All
  • Antistatic material
    None
  • JIS Compliant Product
    x
  • Size
    7
  • Mixing Ratio
    Polyester 65%, Cotton 35%
  • Warning 01
    Please note: this product is made and dyed overseas, so colors and sizes may vary due to washing and treatment.
  • Material 1 Weaving
    Spotted
  • Button 1
    Button/Threaded Button
  • Pocket 1
    Left Breast Pocket
  • Jacket Collar
    Button-Down
  • Contents
    1 Pair

Product Description

[Features]
· Uses T/C pique fabric for a natural feeling of comfort. Deodorant tape specification for a feeling of constant freshness.

Part Number
7617-006-7
7617-060-7
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (Group) Color Details Contents

฿ 763.09

WORK CLOTHES 1 Piece(s) 6 Day(s) Blue Blue 1 Pair

฿ 763.09

WORK CLOTHES 1 Piece(s) 6 Day(s) Red Pink 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1